Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Male to 7/16 DIN Male Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6186-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$149.99
25-49$142.49
50-99$134.99
100-249$128.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 42
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum 4.3-10 Male to 7/16 DIN Male Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6186-36 is a low PIM 4.3-10 male to 7/16 DIN male cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports antenna jumper links and RF system integration where low passive intermodulation helps maintain cleaner signal paths. Brass connectors with tri-metal plating, PTFE dielectrics, and an FEP jacket support corrugated cable performance from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with TC-250-4310M-LP 4.3-10 cable connection on one end and TC-SPP250-716M-LP 7/16 DIN cable connection on the other. Our low PIM TC-250-4310M-LP 4.3-10 to TC-SPP250-716M-LP 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This TC-250-4310M-LP 4.3-10 to TC-SPP250-716M-LP 7/16 DIN cable is a male to male coax assembly, PE3C6186-36, can also be known as a low PIM TC-250-4310M-LP 4.3-10 plug to TC-SPP250-716M-LP 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

TC-250-4310M-LP 4.3-10 plug to TC-SPP250-716M-LP 7/16 DIN plug cable assembly PE3C6186-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-250-4310M-LP 4.3-10 cable assembly is manufactured with TC-250-4310M-LP 4.3-10 to TC-SPP250-716M-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-250-4310M-LP 4.3-10 male to TC-SPP250-716M-LP 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6186-36 can also be used in the other direction and will be TC-SPP250-716M-LP 7/16 DIN male to TC-250-4310M-LP 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM TC-250-4310M-LP 4.3-10 plug to TC-SPP250-716M-LP 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-250-4310M-LP 4.3-10 to TC-SPP250-716M-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-250-4310M-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 male to 7/16 DIN male low PIM cable 36 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6186-36 RF cable assembly?

The PE3C6186-36 is a low PIM 4.3-10 male to 7/16 DIN male RF cable assembly built on SPP-250-LLPL corrugated coax. It offers 50 Ohm impedance, straight connector bodies, and DC to 5.8 GHz operating frequency for installed RF links. Engineers use this cable where between-series connections are required between antenna hardware and supporting radio equipment. Its brass connectors, tri-metal plating, PTFE dielectrics, and FEP jacket support reliable operation across -55°C to 200°C environments.

When would I use a 4.3-10 to 7/16 DIN low PIM cable?

A 4.3-10 to 7/16 DIN low PIM cable is used when two RF components need different connector interfaces in one signal path. The PE3C6186-36 supports DC to 5.8 GHz operation and is designed for 50 Ohm systems using low passive intermodulation construction. This makes it useful in cellular infrastructure, distributed antenna systems, and antenna jumper links where intermodulation can affect performance. Engineers often select it for network upgrades because it bridges legacy and newer connector formats without adding another adapter point.

Is PE3C6186-36 suitable for cellular infrastructure and antenna systems?

Yes, the PE3C6186-36 is well suited for cellular infrastructure and antenna systems that require low PIM cable assemblies. Its 4.3-10 male and 7/16 DIN male connectors support common telecom interface transitions, and the assembly operates from DC to 5.8 GHz. Base station engineers use cables like this in jumper runs, feed connections, and RF distribution paths where signal cleanliness matters. The corrugated SPP-250-LLPL cable construction also fits installations that need stable 50 Ohm performance across demanding temperature ranges.

Why choose a low PIM cable assembly instead of a standard coax cable?

A low PIM cable assembly is chosen when an RF system must reduce passive intermodulation caused by connector and cable nonlinearities. The PE3C6186-36 combines low PIM design with brass connectors, silver-plated contacts, and tri-metal plated bodies for controlled RF performance. This matters in antenna-connected systems because intermodulation products can raise noise and degrade receiver sensitivity in shared frequency environments. Engineers commonly use low PIM assemblies in base stations, DAS networks, and other infrastructure where multi-carrier performance must remain stable.