Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Male Right Angle to 7/16 DIN Male Right Angle Low PIM Cable 48 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6237-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$153.99
25-49$146.29
50-99$138.59
100-249$132.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length48 inches

Description

Plenum 4.3-10 Male Right Angle to 7/16 DIN Male Right Angle Low PIM Cable 48 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6237-48 is a low PIM between-series coaxial cable assembly designed for 4.3-10 and 7/16 DIN interfaces, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports plenum RF links in DAS, base station jumper runs, and indoor antenna interconnects where low passive intermodulation matters. Brass connector bodies, PTFE dielectrics, and SPP-250-LLPL corrugated coax help maintain stable performance across -55°C to 200°C operation.

Pasternack RF coax low PIM cable assembly is built with right angle TC-250-4310M-RA-LP 4.3-10 cable connection on one end and right angle TC-SPP250-716M-RA-LP 7/16 DIN cable connection on the other. Our low PIM right angle TC-250-4310M-RA-LP 4.3-10 to right angle TC-SPP250-716M-RA-LP 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This TC-250-4310M-RA-LP 4.3-10 to TC-SPP250-716M-RA-LP 7/16 DIN cable is a male to male coax assembly, PE3C6237-48, can also be known as a low PIM right angle TC-250-4310M-RA-LP 4.3-10 plug to right angle TC-SPP250-716M-RA-LP 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

TC-250-4310M-RA-LP 4.3-10 plug to TC-SPP250-716M-RA-LP 7/16 DIN plug cable assembly PE3C6237-48 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-250-4310M-RA-LP 4.3-10 cable assembly is manufactured with right angle TC-250-4310M-RA-LP 4.3-10 to right angle TC-SPP250-716M-RA-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-250-4310M-RA-LP 4.3-10 right angle male to TC-SPP250-716M-RA-LP 7/16 DIN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6237-48 can also be used in the other direction and will be right angle TC-SPP250-716M-RA-LP 7/16 DIN male to right angle TC-250-4310M-RA-LP 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM TC-250-4310M-RA-LP 4.3-10 right angle plug to TC-SPP250-716M-RA-LP 7/16 DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-250-4310M-RA-LP 4.3-10 to TC-SPP250-716M-RA-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-250-4310M-RA-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 male right angle to 7/16 DIN male right angle low PIM cable 48 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6237-48 RF cable assembly used for?

The PE3C6237-48 is a low PIM between-series RF cable assembly used to connect 4.3-10 and 7/16 DIN interfaces. It features right angle male connectors on both ends, 50 Ohm impedance, and DC to 5.8 GHz operation. Cellular infrastructure and DAS installations use this cable where low passive intermodulation supports cleaner multi-carrier signal paths. Its plenum construction and corrugated SPP-250-LLPL coax also suit organized indoor equipment areas that need dependable routed interconnects.

Why would I choose a low PIM 4.3-10 to 7/16 DIN cable?

A low PIM 4.3-10 to 7/16 DIN cable like PE3C6237-48 is used when passive intermodulation must be minimized. This assembly combines low PIM construction with 50 Ohm performance, PTFE dielectric materials, and a DC to 5.8 GHz range. Engineers specify it in cellular systems, antenna feed networks, and indoor DAS architectures carrying multiple high-power RF signals. Using one integrated cable assembly also simplifies installation when equipment requires a direct transition between unlike connector series.

When are right angle RF cable connectors better than straight connectors?

Right angle RF cable connectors are better when installation space is limited or cable routing must turn sharply near equipment. The PE3C6237-48 uses right angle connectors on both ends to reduce clearance demands at connected ports. This layout helps in telecom cabinets, indoor antenna equipment zones, and base station hardware with closely packed interfaces. It can also reduce mechanical strain by allowing a more controlled routing path than a straight connector in tight spaces.

Is the PE3C6237-48 suitable for plenum telecom installations?

The PE3C6237-48 is suited for plenum telecom installations that need a low PIM RF cable for indoor routed interconnects. It uses an FEP jacket, PTFE dielectric, corrugated SPP-250-LLPL coax, and operates from -55°C to 200°C. Engineers use it in building DAS networks, telecom equipment rooms, and other plenum RF links requiring 4.3-10 to 7/16 DIN connectivity. Its male-to-male between-series format supports direct equipment integration without adding separate adapters or extra connection points.