Push-On 4.3-10 Male to 7/16 DIN Female Cable Using 1/2 inch Superflexible Coax
Product ID:
PE3W06260
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 4.3-10 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-1/2SFHC |
RF Cable Type | 1/2" Superflexible |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45300 | PE-1/2SFHC | PE44734 | KitBOM Datasheet |
---|
Push-On 4.3-10 Male to 7/16 DIN Female Cable Using 1/2 inch Superflexible Coax
PE3W06260 is a 4.3-10 male to 7/16 DIN female cable using 1/2" Superflexible coax. This Pasternack 4.3-10 male to 7/16 DIN female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 7/16 DIN for connector 2.
Our male 4.3-10 to female 7/16 DIN cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W06260 4.3-10 male to 7/16 DIN female cable assembly is constructed with 1/2" Superflexible coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.