Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Push-On 4.3-10 Male to 7/16 DIN Male Cable Using 1/2 inch Superflexible Coax, LF Solder

Product ID: PE3C4105LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/2SFHC
RF Cable Type1/2" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


4.3-10 Male Low PIM Push-On Connector Solder Attachment for PE-1/2SFHC, IP67 Rated7/16 DIN Male Low PIM Connector Clamp/Non-Solder Contact Attachment For 1/2 Superflexible, PE-1/2SFHCData Icon
PE45300PE-1/2SFHCPE44732KitBOM Datasheet

Push-On 4.3-10 Male to 7/16 DIN Male Cable Using 1/2 inch Superflexible Coax, LF Solder

PE3C4105LF is a 4.3-10 male to 7/16 DIN male cable using 1/2" Superflexible coax. This Pasternack 4.3-10 male to 7/16 DIN male cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male 4.3-10 to male 7/16 DIN cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C4105LF 4.3-10 male to 7/16 DIN male cable assembly is constructed with 1/2" Superflexible coax.