Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.3-10 Male to N Male Cable Using LMR-240-UF Coax

Product ID: PE3C7907

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm

Description

4.3-10 Male to N Male Cable Using LMR-240-UF Coax

Radio frequency assembly 4.3-10 male to N male cable using LMR-240-UF coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. 4.3-10 male to N male cable using LMR-240-UF coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.3-10 to N type cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with 4.3-10 cable connection on one end and type N cable connection on the other. Our low loss 4.3-10 to type N cable assemblies have a male gender on end 1 and male on end 2. This 4.3-10 to type N cable is a male to male coax assembly, PE3C7907, can also be known as a low loss 4.3-10 plug to type N plug cable assembly and will be shipped same-day as it is purchased.

4.3-10 plug to N type plug cable assembly PE3C7907 is built with LMR-240-UF which is a flexible coax type. The Pasternack flexible 4.3-10 cable assembly is manufactured with 4.3-10 to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency 4.3-10 male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C7907 can also be used in the other direction and will be type N male to 4.3-10 male cable assembly if the opposite connectivity is required.

Low loss 4.3-10 plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.3-10 to N type cable assembly for quick shipment worldwide. Variations of 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 4.3-10 male to N male cable using LMR-240-UF coax.