Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Male Right Angle to NEX10 Male Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6262-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$145.99
25-49$138.69
50-99$131.39
100-249$125.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum 4.3-10 Male Right Angle to NEX10 Male Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6262-24 is a low PIM 4.3-10 male right angle to NEX10 male cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports base station jumper runs and distributed antenna system interconnects where low passive intermodulation helps preserve network signal quality. Brass connector bodies and silver-plated brass contacts pair with PTFE dielectric and FEP jacket materials for operation from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with right angle TC-250-4310M-RA-LP 4.3-10 cable connection on one end and TC-250-NX10M-LP NEX10 cable connection on the other. Our low PIM right angle TC-250-4310M-RA-LP 4.3-10 to TC-250-NX10M-LP NEX10 cable assemblies have a male gender on end 1 and male on end 2. This TC-250-4310M-RA-LP 4.3-10 to TC-250-NX10M-LP NEX10 cable is a male to male coax assembly, PE3C6262-24, can also be known as a low PIM right angle TC-250-4310M-RA-LP 4.3-10 plug to TC-250-NX10M-LP NEX10 plug cable assembly and will be shipped same-day as it is purchased.

TC-250-4310M-RA-LP 4.3-10 plug to TC-250-NX10M-LP NEX10 plug cable assembly PE3C6262-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-250-4310M-RA-LP 4.3-10 cable assembly is manufactured with right angle TC-250-4310M-RA-LP 4.3-10 to TC-250-NX10M-LP NEX10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-250-4310M-RA-LP 4.3-10 right angle male to TC-250-NX10M-LP NEX10 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6262-24 can also be used in the other direction and will be TC-250-NX10M-LP NEX10 male to right angle TC-250-4310M-RA-LP 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM TC-250-4310M-RA-LP 4.3-10 right angle plug to TC-250-NX10M-LP NEX10 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-250-4310M-RA-LP 4.3-10 to TC-250-NX10M-LP NEX10 cable assembly for quick shipment worldwide. Variations of TC-250-4310M-RA-LP 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 male right angle to NEX10 male low PIM cable 24 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6262-24 RF cable assembly?

The PE3C6262-24 is a low PIM RF cable assembly that connects a 4.3-10 male right angle interface to a NEX10 male interface. It uses SPP-250-LLPL corrugated coax, supports 50 Ohm systems, and operates from DC to 5.8 GHz. This configuration is useful in cellular infrastructure where mixed connector types must be joined without adding unnecessary passive intermodulation. Engineers commonly use it in antenna jumper paths, radio interconnects, and distributed antenna system installations that need reliable RF continuity.

When would I use a 4.3-10 to NEX10 low PIM cable?

A 4.3-10 to NEX10 low PIM cable like PE3C6262-24 is used when network hardware has different connector interfaces on each end. The assembly combines a right angle 4.3-10 male connector, a NEX10 male connector, and 50 Ohm corrugated coax for telecom use. It fits base station jumper applications, DAS layouts, and antenna feed connections where low passive intermodulation helps protect signal quality. The right angle side also helps in installations where space near equipment is limited and cable routing must stay controlled.

Why is low PIM important in cellular infrastructure cables?

Low PIM is important because cable assemblies such as PE3C6262-24 help limit passive intermodulation that can interfere with cellular system performance. PE3C6262-24 is built for RF paths where connector quality, stable materials, and proper interface transitions matter in active network environments. Cellular base stations and distributed antenna systems depend on clean signal handling to support coverage, capacity, and reliable uplink performance. Using a low PIM assembly is especially helpful in antenna jumper sections where unwanted nonlinear effects can degrade overall network efficiency.

Is the PE3C6262-24 suitable for plenum and indoor telecom installations?

The PE3C6262-24 is suited for plenum-oriented indoor telecom installations because it uses SPP-250-LLPL coax with an FEP jacket. It also combines brass connector bodies, silver-plated brass contacts, PTFE dielectric, and a corrugated construction for demanding RF interconnect use. Indoor distributed antenna systems, equipment rooms, and building coverage networks often need cable assemblies that support low PIM and controlled routing. Its operating temperature range of -55°C to 200°C adds flexibility for installations exposed to varied thermal conditions during service.