4.3-10 Male Right Angle Low PIM Connector Solder Attachment for PE-1/2SFHC, IP67 Rated
Product ID:
PE45302
Pricing
| Quantity | Price |
| 1-24 | $51.19 |
| 25-49 | $48.63 |
| 50-99 | $46.07 |
| 100-249 | $44.02 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 4.3-10 |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | PE-1/2SFHC |
Description
4.3-10 Male Right Angle Low PIM Connector Solder Attachment for PE-1/2SFHC, IP67 Rated
PE45302 4.3-10 male right angle coaxial connector has an interface type of PE-1/2SFHC and a 50 Ohm impedance. Pasternack 4.3-10 male connector uses shield/contact solder/solder as an attachment method. Our male 4.3-10 right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle 4.3-10 male coaxial connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 4.3-10 coaxial connector has a brass body with tri-metal plating. Our PE45302 4.3-10right angle connector uses brass contact. This 4.3-10 male right angle coaxial RF connector is REACH compliant.
This Pasternack right angle male 4.3-10 connector will ship the same day as purchased. Our 4.3-10 right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 4.3-10 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table