Radio frequency assembly 4.3-10 male right angle to N female low PIM cable using TFT-5G-402 coax using Times Microwave components from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, rugged and designed for defense/military, telecom antenna tower component jumper connection, production environments, general use, etc. The 4.3-10 male right angle to N female low PIM cable using TFT-5G-402 coax using Times Microwave components, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom 4.3-10 to type N cable assembly orders will ship the same business day as well.
Pasternack RF coax low PIM cable assembly is built with a right angle 4.3-10 cable connection on one end and a type N cable connection on the other. Our low PIM right angle 4.3-10 to type N cable assembly has a male gender on end 1 and a female on end 2. PE3C8315 can also be known as a low PIM right angle 4.3-10 plug to type N jack cable assembly and will be shipped the same day as it is purchased. This flexible RF cable assembly with a 0.86-inch diameter has copper as the cable's inner conducting material and PTFE dielectric type.
4.3-10 low PIM cable assemblies from Pasternack are ideal for applications including indoor and outdoor use and plenum rated applications. The minimum bend radius for this cable is 0.75 inches, allowing for a single bend without damaging the cable. Our PE3C8315 RF cable has a FEP jacket of 0.160-inch diameter. This radio frequency cable assembly can withstand temperatures ranging from -40 to 85 degrees C. The flexible RF cable has a between series connection. This cable assembly has a typical propagation velocity of 76% and a minimum RF shielding of 80 dB. Our right angle 4.3-10 male to type N female cable has a maximum VSWR of 1.4:1.
4.3-10 plug to type N jack cable assembly PE3C8315 is built with TFT-5G-402 which is a flexible coax type. The Pasternack low passive intermodulation flexible 4.3-10 cable assembly is manufactured with right angle 4.3-10 to type N cable connectors, has a 50 Ohm impedance, and is double shielded. Both the connectors have a solder/solder attachment method and a brass body with tri-metal plating. Additional dimensions, specifications and CAD drawings for this low PIM RF cable are available on our downloadable PDF datasheet. PE3C8315 can also be used in the other direction and will be a type N female to right angle 4.3-10 male cable assembly if the opposite connectivity is required.
Low PIM 4.3-10 right angle plug to type N jack cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality 4.3-10 to type N cable assembly for quick shipment worldwide. Variations of 4.3-10 and type N cable assemblies can also be built and will ship on the same day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component interconnection and more for RF test & measurement labs, rugged and MIL-STD designed military/defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal 4.3-10 to type N low PIM RF cable assembly as per your requirements.