Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Male to SMA Female Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C5878-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$175.99
25-49$167.19
50-99$158.39
100-249$151.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 70
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length60 inches

Description

Plenum 4.3-10 Male to SMA Female Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax , LF Solder

The PE3C5878-60 is a low PIM between-series RF cable assembly designed with SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports base station feeds and RF system integration where low passive intermodulation helps preserve signal quality in densely deployed wireless networks. Brass connector bodies, PTFE dielectrics, and an FEP jacket support operation from -55°C to 165°C with 1.4:1 maximum VSWR.

Pasternack RF coax low PIM cable assembly is built with 4.3-10 cable connection on one end and SMA cable connection on the other. Our low PIM 4.3-10 to SMA cable assemblies have a male gender on end 1 and female on end 2. This 4.3-10 to SMA cable is a male to female coax assembly, PE3C5878-60, can also be known as a low PIM 4.3-10 plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

4.3-10 plug to SMA jack cable assembly PE3C5878-60 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated 4.3-10 cable assembly is manufactured with 4.3-10 to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM 4.3-10 male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5878-60 can also be used in the other direction and will be SMA female to 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM 4.3-10 plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.3-10 to SMA cable assembly for quick shipment worldwide. Variations of 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 male to SMA female low PIM cable 60 inch length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C5878-60 RF cable assembly used for?

The PE3C5878-60 is a between-series RF cable assembly used to connect 4.3-10 and SMA interfaces in 50 Ohm systems. It uses SPP-250-LLPL corrugated coax, supports DC to 5.8 GHz operation, and is built as a low PIM assembly. Cellular infrastructure and distributed antenna systems use this type of cable when passive intermodulation must stay controlled. It also fits RF integration work where engineers need a straight connector transition with stable electrical performance across a wide operating temperature range.

Why would engineers choose a low PIM 4.3-10 to SMA cable?

Engineers choose the PE3C5878-60 when a low PIM cable helps protect signal quality in multicarrier wireless environments. This assembly combines a low PIM design, 50 Ohm impedance, and DC to 5.8 GHz coverage with straight connector geometry. Base station and DAS installations benefit because unwanted intermodulation products can interfere with receiver sensitivity and channel performance. The 4.3-10 to SMA format also helps when equipment on one side uses compact SMA ports and the feed side uses 4.3-10 interfaces.

Is the PE3C5878-60 suitable for base station and DAS installations?

The PE3C5878-60 is suitable for base station and DAS installations that need a 50 Ohm cable assembly with low PIM characteristics. It uses SPP-250-LLPL corrugated coax, straight connectors, PTFE dielectric materials, and an FEP jacket for broad environmental capability. These systems often require dependable RF links between feed components, radios, and interface points using different connector families. Its operating range from -55°C to 165°C also supports deployment in demanding indoor or outdoor wireless infrastructure environments.

How does a between-series cable like PE3C5878-60 help RF system integration?

A between-series cable like the PE3C5878-60 helps RF system integration by connecting two different connector families in one assembly. This product links 4.3-10 and SMA interfaces while maintaining 50 Ohm impedance and supporting frequencies from DC to 5.8 GHz. Integrators use it when subsystems, test points, or installed hardware do not share the same RF connector standard. That reduces the need for extra adapters and helps simplify cable routing in wireless equipment and general electronics builds.