Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 4.3-10 Male to SMA Male Right Angle Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C5889-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$149.99
25-49$142.49
50-99$134.99
100-249$128.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum 4.3-10 Male to SMA Male Right Angle Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

The PE3C5889-24 is a 4.3-10 male to SMA male right angle RF cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It connects base station feeds and RF subsystems where a low PIM cable assembly helps control passive intermodulation in signal paths. Brass connectors, PTFE dielectric, and an FEP jacket support operation from -55°C to 165°C with 1.4:1 maximum VSWR.

Pasternack RF coax low PIM cable assembly is built with 4.3-10 cable connection on one end and right angle SMA cable connection on the other. Our low PIM 4.3-10 to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This 4.3-10 to SMA cable is a male to male coax assembly, PE3C5889-24, can also be known as a low PIM 4.3-10 plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

4.3-10 plug to SMA plug cable assembly PE3C5889-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated 4.3-10 cable assembly is manufactured with 4.3-10 to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM 4.3-10 male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5889-24 can also be used in the other direction and will be right angle SMA male to 4.3-10 male cable assembly if the opposite connectivity is required.

Low PIM 4.3-10 plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.3-10 to SMA cable assembly for quick shipment worldwide. Variations of 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.3-10 male to SMA male right angle low PIM cable 24 inch length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C5889-24 RF cable assembly used for?

The PE3C5889-24 is a 4.3-10 male to SMA male right angle RF cable assembly used for between-series 50 Ohm connections. It uses corrugated SPP-250-LLPL coax, supports DC to 5.8 GHz operation, and features a low PIM design. Cellular infrastructure engineers use it to link base station equipment, DAS hardware, and SMA-connected RF components. Its right angle connector layout also helps when equipment spacing or cable routing limits the use of straight cable exits.

Why would engineers choose a low PIM cable assembly like PE3C5889-24?

Engineers choose the PE3C5889-24 when RF systems need a cable assembly that helps control passive intermodulation in signal paths. This assembly combines a low PIM design with 50 Ohm impedance, corrugated SPP-250-LLPL coax, and DC to 5.8 GHz coverage. Those attributes matter in cellular infrastructure, DAS deployments, and other wireless systems carrying multiple active signals. Using the right cable assembly can help preserve network performance where unwanted intermodulation products would otherwise degrade signal quality.

When is a right angle RF cable assembly better than a straight cable assembly?

A right angle RF cable assembly like PE3C5889-24 is useful when equipment layouts restrict rear clearance or side clearance. Its connector geometry helps manage cable direction at the connection point while keeping the required 50 Ohm interface path. This is helpful in crowded racks, compact enclosures, and panel areas where straight connectors increase routing stress. Engineers often select right angle assemblies to improve cable management and reduce strain near ports in installed RF systems.

Is the PE3C5889-24 suitable for base station and DAS installations?

The PE3C5889-24 is suitable for base station and DAS installations that need 4.3-10 to SMA between-series connectivity. It supports DC to 5.8 GHz operation, uses low PIM corrugated SPP-250-LLPL coax, and maintains 50 Ohm impedance. Those characteristics align with wireless infrastructure environments where signal integrity and connector compatibility both matter. Its operating temperature range of -55°C to 165°C also supports demanding installation conditions in indoor and outdoor equipment assemblies.