In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Push-On 4.3-10 Male to Straight Cut Lead Cable Using PE-SR402FL Coax

Product ID: PE3C4766

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Push-On 4.3-10 Male to Straight Cut Lead Cable Using PE-SR402FL Coax

PE3C4766 is a 4.3-10 male to straight cut lead hermaphroditic cable using PE-SR402FL coax. This Pasternack 4.3-10 male to straight cut lead hermaphroditic cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a straight cut lead for connector 2.

Our male 4.3-10 to hermaphroditic straight cut lead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4766 4.3-10 male to straight cut lead hermaphroditic cable assembly is constructed with PE-SR402FL coax.