Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.3-10 Male Low PIM Connector Clamp/Solder Attachment for TCOM-400, TCOM-400-FR, LMR-400, LMR-400-DB, LMR-400-FR, LMR-400-UF

Product ID: TCP-400-4310MC-LP

Pricing

QuantityPrice
1-4$49.82
5-9$48.82
10-24$47.83
25-99$46.83
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1TCOM-400
Interface Type 2TCOM-400-FR
Interface Type 3LMR-400
Interface Type 4LMR-400-DB
Interface Type 5LMR-400-FR
Interface Type 6LMR-400-UF
Interface Type 7LMR-LW400
Interface Type 8PE-C400
Interface Type 9PE-B400
Interface Type 10PE-B405

Description