Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.3-10 Male Low PIM Connector Clamp/Solder Attachment for TCOM-600, TCOM-600-FR, LMR-600, LMR-600-DB, LMR-600-FR, LMR-600-UF

Product ID: TCP-600-4310MC-LP

Pricing

QuantityPrice
1-4$60.33
5-9$59.12
10-24$57.92
25-99$56.71
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1TCOM-600
Interface Type 2TCOM-600-FR
Interface Type 3LMR-600
Interface Type 4LMR-600-DB
Interface Type 5LMR-600-FR
Interface Type 6LMR-600-UF
Interface Type 7LMR-LW600
Interface Type 8PE-C600

Description