4.3-10 Male to 4.3-10 Male Low Loss Cable Using TCOM-240 Coax with Times Microwave Components
Product ID:
PE3C9822
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 4.3-10 |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 4.3-10 |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | TCOM-240 |
| RF Cable Type | TCOM-240 |
| RF Cable Impedance | 50 Ohm |
Description
4.3-10 Male to 4.3-10 Male Low Loss Cable Using TCOM-240 Coax with Times Microwave Components
Radio frequency assembly 4.3-10 male to 4.3-10 male low loss cable using TCOM-240 coax with Times Microwave components from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The 4.3-10 male to 4.3-10 male low loss cable using TCOM-240 coax with Times Microwave components, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.3-10 to 4.3-10 cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with 4.3-10 cable connection on one end and 4.3-10 cable connection on the other. Our low loss 4.3-10 to 4.3-10 cable assemblies have a male gender on end 1 and male on end 2. PE3C9822 can also be known as a low loss 4.3-10 plug to 4.3-10 plug cable assembly and will be shipped same-day as it is purchased.
4.3-10 plug to 4.3-10 plug cable assembly PE3C9822 is built with TCOM-240 which is a flexible coax type. The Pasternack flexible 4.3-10 cable assembly is manufactured with 4.3-10 to 4.3-10 cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency 4.3-10 male to 4.3-10 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
Low loss 4.3-10 plug to 4.3-10 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.3-10 to 4.3-10 cable assembly for quick shipment worldwide. Variations of 4.3-10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 4.3-10 male to 4.3-10 male low loss cable using TCOM-240 coax with Times Microwave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table