PE45881 4.3-10 plug coaxial connector has an interface type of 4.3-10 plug 0.141 cable and a 50 Ohm impedance. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack's 4.3-10 plug connector uses crimp/solder as an attachment method. Our plug 4.3-10 coaxial connector provides a maximum frequency of 6 GHz. This 4.3-10 coaxial connector is stocked to be readily available for same business day shipment.
The Pasternack 4.3-10 plug coaxial connector has a maximum VSWR of 1.03:1. This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack's 4.3-10 coaxial connector has a brass body with copper-tin-zinc alloy plating. Our PE45881 4.3-10 connector uses silver-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The PE45881 4.3-10 non-magnetic connector operates at a temperature range of -55 to 90 deg C. This threaded plug coaxial RF connector has a maximum insertion loss of 0.05 dB. The Pasternack non-magnetic 4.3-10 plug connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.
This Pasternack non-magnetic plug 4.3-10 connector will ship the same business day as purchased. Our 4.3-10 plug connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.