In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

4.3-10 Plug to 4.3-10 Plug Non-Magnetic Cable using 0.141 Semi Rigid Coax

Product ID: PE3C9852

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series 4.3-10
Connector 1 Gender Plug
Connector Angle 1 Straight
Connector 1 Impedance 50 Ohm
Connector 2 Series 4.3-10
Connector 2 Gender Plug
Connector Angle 2 Straight
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Brass
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number 0.141 Semi Rigid Non-Magnetic Cable
RF Cable Impedance 50 Ohm

Description