3.5 dB NF, 13.5 dBm P1dB, 26.5 GHz to 40 GHz, Low Noise Broadband Amplifier, 22 dB Gain, 2.92mm
Product ID:
PE15A3261
Pricing
| Quantity | Price |
| 1-4 | $3,930.00 |
| 5-9 | $3,772.80 |
| 10-24 | $3,615.60 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Power Output | 13.5 dBm P1dB |
| Frequency, Min | 26.5 GHz |
| Frequency, Max | 40 GHz |
| Gain, Min | 20 dB |
| Gain, Typical | 22 dB |
| Gain Flatness | 0.75 dB |
| Noise Figure, Max | 5 dB |
| 3rd Intercept Point | 22 dB |
| RF Input VSWR Max | 2.5:1 |
| RF Output VSWR Max | 2.5:1 |
| Connector Series | 2.92mm |
Description
3.5 dB NF, 13.5 dBm P1dB, 26.5 GHz to 40 GHz, Low Noise Broadband Amplifier, 22 dB Gain, 2.92mm
PE15A3261 low noise broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized low noise broadband amplifier uses 2.92mm connectors at 50 Ohm. This 2.92mm broadband low noise amplifier has wide-band capability with a minimum frequency of 26.5 GHz and maximum frequency of 40 GHz. The minimum gain of this broad-band low noise radio frequency amplifier is 20 dB with a typical gain of 22 dB.
Pasternack broadband low noise amplifier PE15A3261 is rated at 13.5 dBm P1dB, 2.5:1 input VSWR maximum and 2.5:1 output VSWR max. Our broad band low noise radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table