Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

143-432MHz, 4.5 dBi Gain, Omni-directional Antenna with Magnetic NMO Mount, N-Male Connector

Product ID: PEANMOB1003-NM

Pricing

QuantityPrice
1-24$126.99
25-49$120.64
50-99$114.29
100-249$109.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 62
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency136 MHz
Maximum Frequency940 MHz
Connector SeriesN
Connector GenderMale
Maximum Input VSWR1.5:1

Description