1 Folded Dipole antenna, 138 MHz - 174 MHz, 4.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector
Pasternack’s PEANED1001 is a high performance, single element exposed folded dipole antenna designed to operate from 138 to 174 MHz has 4.6 dBi / 2.45 dBd of high gain. The PEANED1001 is ideal for boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation. The PEANED1001 can be used for long distance communications over a wide range of applications for VHF frequency band communication systems.
The PEANED1001 from Pasternack exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. The PEANED1001 has Vertical polarization, 210 horizontal beamwidth, and 65 vertical beamwidth. The included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Quarter wavelength away from the mast and do not require any further field adjustments. Pasternack’s dipole antennas PEANED1001 are premium quality 1-bay dipole antenna has offset pattern with 100W maximum power handling capability which are side mounted with ¼ wave spacing from the mast and has a pigtail terminated with 1 Type N female connector.
The 4.6 dBi/ 2.45 dBd max gain single element Quarter wave exposed folded dipole PEANED1001 antennas operates in VHF bands. This 138 to 174 MHz antenna have central support mast precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation.
Pasternack’s Quarter wave dipole antenna with Type N connector is in stock and ready to ship the same day. Contact Pasternack’s knowledgeable and friendly technical support and sales staff for your answers on antennas or other products.