The PEANGPS1020-SM-060 from Pasternack is a GPS/GNSS active antenna that we offer with global same-business-day shipping. Our RHCP polarized L1 GNSS antenna has a maximum input VSWR of 1.8:1. Our GPS/GNSS active patch antenna is designed to operate within a DC voltage range of 2.5 to 16 Volts. This anti-jam antenna provides low-angle interference suppression.
Pasternack’s PEANGPS1020-SM-060 GNSS antenna can operate at frequencies ranging from 1.56 to 1.61 GHz. Our antenna can withstand temperatures ranging from -40 to 85 deg C. This GPS/GNSS active antenna has a 60-inch long pigtail with an SMA male connector. Our RHCP polarized antenna is designed with a through-hole mount type for secure installation.
This RHCP polarized antenna has an overall length of 2.7 inches, a width of 2.7 inches, and a weight of 0.33 lbs. Our PEANGPS1020-SM-060 L1 GNSS antenna has a nominal gain of 46.3 dBic. Additional dimensions and specifications for this antenna are on our downloadable PDF datasheet.
Pasternack has one of the largest in-stock selections of GPS/GNSS active antennas for international and domestic orders. Make your online purchase right now to take advantage of our same business day shipping with no MOQs (minimum order quantities). For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal GNSS antenna for your requirements.