Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
40 dB Gain, 1.1 dB NF, 15 dBm P1dB, 3.1 GHz to 3.5 GHz, Low Noise High Gain Amplifier SMA
Product ID:
PE15A1006
Pricing
| Quantity | Price |
| 1-4 | $1,570.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Gain | 40 dB |
| Power Output | 15 dBm P1dB |
| Frequency, Min | 3.1 GHz |
| Frequency, Max | 3.5 GHz |
| Noise Figure, Max | 1.2 dB |
| Design | High Gain |
| Voltage, DC Max | 17 Volts |
| Current, DC Max | 170 mA |
| Connector Series | SMA |
Description
40 dB Gain, 1.1 dB NF, 15 dBm P1dB, 3.1 GHz to 3.5 GHz, Low Noise High Gain Amplifier SMA
PE15A1006 high gain amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized high gain amplifier uses SMA connectors at 50 Ohm. This SMA high gain amplifier has a minimum frequency of 3.1 GHz and maximum frequency of 3.5 GHz. The significantly low noise figure of this radio frequency amplifier is 1.2 dB with a typical gain of 40 dB.
High gain LNA amplifier PE15A1006 is rated at 17 Volts DC maximum and 170 mA. Our high gain radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave high gain amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table