Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1.2 dB NF Input Protected Low Noise Amplifier, Operating from 2.6 GHz to 3.1 GHz with 40 dB Gain, 10 dBm P1dB and SMA

Product ID: PE15A63009

Pricing

QuantityPrice
1-4$679.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Gain40 dB
Power Output10 dBm P1dB
Frequency, Min2.6 GHz
Frequency, Max3.1 GHz
Noise Figure, Max1.6 dB
DesignInput Protected Low Noise
Connector SeriesSMA

Description

1.2 dB NF Input Protected Low Noise Amplifier, Operating from 2.6 GHz to 3.1 GHz with 40 dB Gain, 10 dBm P1dB and SMA

PE15A63009 input protected low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized input protected low noise amplifier uses SMA connectors at 50 Ohm. This SMA input protected low noise amplifier has a minimum frequency of 2.6 GHz and maximum frequency of 3.1 GHz. The significantly low noise figure of this radio frequency amplifier is 1.6 dB with a typical gain of 40 dB.

input protected LNA amplifier PE15A63009 is rated at Volts DC maximum and mA. Our input protected low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave input protected low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.