Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

40 dB Gain, 10 Watt P1dB, 6 GHz to 18 GHz, High Power Amplifier, SMA, 46 dBm IP3

Product ID: PE15A5050-01

Pricing

QuantityPrice
1-4$37,500.00
5-9$36,750.00
10-24$36,000.00
25-99$35,250.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min 6 GHz
Frequency, Max 18 GHz
Gain, Min 40 dB
1dB Compression Point, Min 40 dBm
3rd Intercept Point, Typ 46 dB
Voltage, DC Typ 12 Volts
Voltage, DC Max 15 Volts

Description