Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.8W Psat, 40 dB Gain, 20 GHz to 47 GHz, AC Powered Broadband GaAs Power Amplifier with Heatsink, Bench-Top, 110/240VAC, 2.92mm

Product ID: PE15A5098

Pricing

QuantityPrice
1-4$20,000.00
5-9$19,200.00
10-24$18,400.00
25-99$17,600.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min20 GHz
Frequency, Max47 GHz
Gain, Min28 dB
Gain, Typical40 dB
Gain Flatness3 dB
1dB Compression Point, Min24 dBm

Description