In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Anti-Jam Multi-Constellation Triple-Band GNSS Antenna, 40dB LNA, TNC Female, Extended Filtering, Low-Angle Jamming Suppression

Product ID: PEANGPS1028-TF

Pricing

QuantityPrice
1-9$908.15
10-24$889.99
25-99$871.82
100-249$853.66
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS/GNSS Active
PolarizationRHCP
Minimum Frequency1.16 GHz
Maximum Frequency1.61 GHz
Connector SeriesTNC
Connector GenderFemale
Nominal Gain41.8 dBi
Maximum Input VSWR1.8:1

Description