In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide 40 dB Crossguide Coupler, UG Cover Flange, N Female Coupled Port, 6.57 GHz to 9.99 GHz, Aluminum

Product ID: PEWCP1083-40

Pricing

QuantityPrice
1-4$1,700.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Flange SizeNone
Flange Type UG Cover
Minimum Frequency6.57 GHz
Maximum Frequency9.99 GHz
Maximum VSWR1.25:1
Coupling40 dB

Description