Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide 40 dB Crossguide Coupler, UG Cover Flange, 2.92mm Female Coupled Port, 26.5 GHz to 40 GHz, Brass

Product ID: PEWCP1089K-40

Pricing

QuantityPrice
1-4$2,220.00
5-9$2,131.20
10-24$2,042.40
25-99$1,953.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Flange SizeNone
Flange Type UG Cover
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.5:1
Coupling40 dB

Description