Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-62 Waveguide 30 dB Crossguide Coupler, UG Cover Flange, UG Cover Flange Coupled, 11.9 GHz to 18 GHz, Brass

Product ID: PEWCP1086-30

Pricing

QuantityPrice
1-4$1,580.00
5-9$1,516.80
10-24$1,453.60
25-99$1,390.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-62
Flange SizeNone
Flange Type UG Cover
Minimum Frequency11.9 GHz
Maximum Frequency18 GHz
Maximum VSWR1.15:1
Coupling30 dB

Description