Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide 40 dB Crossguide Coupler, UG Cover Flange, UG Cover Flange Coupled, 26.5 GHz to 40 GHz, Brass

Product ID: PEWCP1089-40

Pricing

QuantityPrice
1-4$2,010.00
5-9$1,929.60
10-24$1,849.20
25-99$1,768.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Flange SizeNone
Flange Type UG Cover
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.25:1
Coupling30 dB

Description