Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

40 Watt RF Load Up to 2.7 GHz with 7/16 DIN Male Black Anodized Aluminum

Product ID: PE6TR1025

Pricing

QuantityPrice
1-9$475.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector Series7/16 DIN
Connector GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power40 Watt

Description

40 Watt RF Load Up to 2.7 GHz with 7/16 DIN Male Black Anodized Aluminum

PE6TR1025 40 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is male. This Pasternack 40 watts 7/16 DIN male load / termination is rated for a maximum frequency of 2.7 GHz. Our 7/16 DIN male termination load is a rf load termination with a 50 Ohm impedance.

This low pim 7/16 DIN load / coax terminator is manufactured with no chain. Pasternack 50 Ohm 7/16 DIN coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.15:1. PE6TR1025 40 watts 7/16 DIN male low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN male 40 watts termination load will ship worldwide the same day as purchased.