PE7436 is a variable attenuator from Pasternack. This N microwave attenuator is a continuously variable attenuator design. Our coaxial 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack variable RF attenuator has a female gender for connector 1 and a N female for connector 2. PE7436 variable attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 40 dB. This microwave variable attenuator has frequency range of 2 GHz to 18 GHz and a maximum VSWR of 1.5:1. Our countinously variable attenuator is rated to 10 Watt at the stated attenuation.
Our variable attenuator PE7436 is shipped same day as purchased from Pasternack's facility certified to ISO 9001:2015. This attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.