In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

40 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Rated to 50 Watts Up to 6 GHz

Product ID: PE7452-40

Pricing

QuantityPrice
1-9$351.99
10-24$337.91
25-99$323.83
100-249$309.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation40 dB
VSWR, Max1.3:1
Input Power, Max (CW)50 Watts
Body MaterialAluminum
Connector-In Series4.3-10
Connector-In GenderMale
Connector-Out Series4.3-10
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description