Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

40 dB Fixed Attenuator, N Male to N Female Aluminum Black Anodized Body Rated to 250 Watts Up to 10 GHz

Product ID: PE7584-40

Pricing

QuantityPrice
1-4$1,330.00
5-9$1,303.40
10-24$1,276.80
25-99$1,250.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq10 GHz
Nominal Attenuation40 dB
Attenuation Accuracy, Typ1.2 dB
VSWR, Max1.5:1
Input Power, Max (CW)250 Watts
Body MaterialAluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description