Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4540

20 GHz to 50 GHz Absorptive Voltage Variable Attenuator, 40 dB, Field Replaceable 2.4mm

Product ID: PE70A2004

Pricing

QuantityPrice
1-4$7,230.00
5-9$6,940.80
10-24$6,651.60
25-99$6,362.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignVoltage Variable
Maximum Frequency50 GHz
Impedance50
VSWR Maximum2
Connector Series 12.4mm
Connector Gender 1Female
Connector Series 22.4mm
Connector Gender 2Female
Minimum Attenuation0
Maximum Attenuation0

Description