In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.0 dB NF Low Noise Amplifier, Operating from 10 MHz to 8 GHz with 41 dB Gain, 20 dBm P1dB and SMA

Product ID: PE15A1090

Pricing

QuantityPrice
1-4$1,570.00
5-9$1,507.20
10-24$1,444.40
25-99$1,381.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain41 dB
Power Output20 dBm P1dB
Frequency, Min10 MHz
Frequency, Max8 GHz
Noise Figure, Max2.5 dB
DesignLow Noise
Voltage, DC Max15 Volts
Connector SeriesSMA

Description