Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

6.4W Psat, 41 dB Gain, 0.7 GHz to 3 GHz, AC Powered Broadband GaAs GaN LDMOS High Power Amplifier with Heatsink, Bench-Top, 110/240VAC, SMA

Product ID: PE15A5094

Pricing

QuantityPrice
1-4$14,300.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min700 MHz
Frequency, Max3 GHz
Gain, Min39 dB
Gain, Typical41 dB
Gain Flatness1.25 dB
1dB Compression Point, Min34 dBm

Description