Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Multi Band 41dBi GPS/GNSS Aviation Antenna 1,164-1,615 MHz TNC Female Connector IP67

Product ID: PEANGPS1002

Pricing

QuantityPrice
1-4$1,070.00
5-9$1,027.20
10-24$984.40
25-99$941.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 40
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS/GNSS
PolarizationRHCP
Minimum Frequency1.164 GHz
Maximum Frequency1.615 GHz
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm

Description