Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.5 dB NF GaN Input Protected Low Noise Amplifier, Operating from 1 GHz to 7 GHz with 42 dB Gain, 25 dBm Psat and SMA

Product ID: PE15A1075

Pricing

QuantityPrice
1-4$11,100.00
5-9$10,656.00
10-24$10,212.00
25-99$9,768.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Gain42 dB
Power Output25 dBm Psat
Frequency, Min1 GHz
Frequency, Max7 GHz
Noise Figure, Max3.3 dB
DesignGaN Input Protected Low Noise
Voltage, DC Max28 Volts
Current, DC Max300 mA
Connector SeriesSMA

Description

1.5 dB NF GaN Input Protected Low Noise Amplifier, Operating from 1 GHz to 7 GHz with 42 dB Gain, 25 dBm Psat and SMA

PE15A1075 gan input protected low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized gan input protected low noise amplifier uses SMA connectors at 50 Ohm. This SMA gan input protected low noise amplifier has a minimum frequency of 1 GHz and maximum frequency of 7 GHz. The significantly low noise figure of this radio frequency amplifier is 3.3 dB with a typical gain of 42 dB.

gan input protected LNA amplifier PE15A1075 is rated at 28 Volts DC maximum and 300 mA. Our gan input protected low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave gan input protected low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.