Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 to 42 dB Toggle Step Attenuator, BNC Female to BNC Female With 1 dB Step Rated to 10 Watts Up to 500 MHz

Product ID: PE7037-1
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignStep
Maximum Frequency500 MHz
Impedance50 Ohm
Power Maximum10 Watt
VSWR Maximum1.5:1
Connector Series 1BNC
Connector Gender 1Female
Connector Series 2BNC
Connector Gender 2Female
Minimum Attenuation0 dB

Description

0 to 42 dB Toggle Step Attenuator, BNC Female to BNC Female With 1 dB Step Rated to 10 Watts Up to 500 MHz

PE7037-1 is a stepped attenuator from Pasternack. Our BNC attenuator is a RF step attenuator design. This 50 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack coaxial step attenuator has a female gender for connector 1 and a BNC female for connector 2. PE7037-1 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 42 dB with 1dB step sizes. Our RF step attenuator has frequency range of DC to 500 MHz and a maximum VSWR of 1.5. This adjustable BNC attenuator is rated to 10 at the stated attenuation.

Our stepped attenuator PE7037-1 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.