Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.0 dB NF Low Noise Amplifier, Operating from 1 GHz to 3.5 GHz with 43 dB Gain, 18 dBm P1dB and SMA

Product ID: PE15A1089

Pricing

QuantityPrice
1-4$1,540.00
5-9$1,478.40
10-24$1,416.80
25-99$1,355.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain43 dB
Power Output18 dBm P1dB
Frequency, Min1 GHz
Frequency, Max3.5 GHz
DesignLow Noise
Voltage, DC Max15 Volts
Connector SeriesSMA

Description