43 dB Gain, 20 dBm IP3, 2 dB NF, 12 dBm P1dB, 26.5 GHz to 40 GHz, Low Noise Amplifier, 2.92mm
Product ID:
PE15A3300
Pricing
| Quantity | Price |
| 1-4 | $5,780.00 |
| 5-9 | $5,548.80 |
| 10-24 | $5,317.60 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Gain | 43 dB |
| Power Output | 12 dBm P1dB |
| Frequency, Min | 26.5 GHz |
| Frequency, Max | 40 GHz |
| Noise Figure, Max | 3 dB |
| Design | Low Noise |
| Voltage, DC Max | 15 Volts |
| Current, DC Max | 140 mA |
| Connector Series | 2.92mm |
Description
43 dB Gain, 20 dBm IP3, 2 dB NF, 12 dBm P1dB, 26.5 GHz to 40 GHz, Low Noise Amplifier, 2.92mm
PE15A3300 low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized low noise amplifier uses 2.92mm connectors at 50 Ohm. This 2.92mm low noise amplifier has a minimum frequency of 26.5 GHz and maximum frequency of 40 GHz. The significantly low noise figure of this radio frequency amplifier is 3 dB with a typical gain of 43 dB.
LNA amplifier PE15A3300 is rated at 15 Volts DC maximum and 140 mA. Our low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table