To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

43 dB Gain, 20 Watt Psat, 0.7 GHz to 4 GHz, High Power GaN Amplifier, Class AB, SMA

Product ID: PE15A5117

Pricing

QuantityPrice
1-4$15,675.00
5-9$15,048.00
10-24$14,421.00
25-99$13,794.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min700 MHz
Frequency, Max4 GHz
Gain, Typical43 dB
Voltage, DC Typ28 Volts
Voltage, DC Max30 Volts
Current, DC Typ7,000 mA

Description