Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

42 dB Gain, 16 dBm P1dB, 0.1 GHz to 18 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 2.2 dB Noise Figure, SMA

Product ID: PE15A63028

Pricing

QuantityPrice
1-4$11,075.00
5-9$10,632.00
10-24$10,189.00
25-99$9,746.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output19 dBm Psat
Frequency, Min100 MHz
Frequency, Max18 GHz
Gain, Min38 dB
Gain, Typical42 dB
Noise Figure, Max4 dB
3rd Intercept Point27 dB
RF Input VSWR Max2:1
RF Output VSWR Max2:1
Connector SeriesSMA

Description