1.8 dB NF GaN Input Protected Low Noise Amplifier, Operating from 5 GHz to 13 GHz with 44 dB Gain, 25 dBm Psat and SMA
Product ID:
PE15A1073
Pricing
| Quantity | Price |
| 1-4 | $10,175.00 |
| 5-9 | $9,768.00 |
| 10-24 | $9,361.00 |
| 25-99 | $8,954.00 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Gain | 44 dB |
| Power Output | 25 dBm Psat |
| Frequency, Min | 5 GHz |
| Frequency, Max | 13 GHz |
| Noise Figure, Max | 3.5 dB |
| Design | GaN Input Protected Low Noise |
| Voltage, DC Max | 28 Volts |
| Current, DC Max | 300 mA |
| Connector Series | SMA |
Description
1.8 dB NF GaN Input Protected Low Noise Amplifier, Operating from 5 GHz to 13 GHz with 44 dB Gain, 25 dBm Psat and SMA
PE15A1073 gan input protected low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized gan input protected low noise amplifier uses SMA connectors at 50 Ohm. This SMA gan input protected low noise amplifier has a minimum frequency of 5 GHz and maximum frequency of 13 GHz. The significantly low noise figure of this radio frequency amplifier is 3.5 dB with a typical gain of 44 dB.
gan input protected LNA amplifier PE15A1073 is rated at 28 Volts DC maximum and 300 mA. Our gan input protected low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave gan input protected low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table