We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

42 dB Gain, 18 dBm P1dB, 0.1 GHz to 50 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/240VAC, 5 dB Noise Figure, 2.4mm

Product ID: PE15A63029

Pricing

QuantityPrice
1-4$23,475.00
5-9$22,536.00
10-24$21,597.00
25-99$20,658.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output20 dBm Psat
Frequency, Min100 MHz
Frequency, Max50 GHz
Gain, Min35 dB
Gain, Typical42 dB
3rd Intercept Point28 dB
Connector Series2.4mm

Description