Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

25W Psat, 44 dB Gain, 20 MHz to 550 MHz, AC Powered Broadband GaAs GaN High Power Amplifier with Heatsink, Bench-Top , 110/240VAC, SMA

Product ID: PE15A5092

Pricing

QuantityPrice
1-4$14,600.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min20 MHz
Frequency, Max550 MHz
Gain, Min42 dB
Gain, Typical44 dB
Gain Flatness1.25 dB
1dB Compression Point, Min43 dBm

Description