44 dB Gain, 1 Watt P1dB, 2 GHz to 6 GHz, Broadband High Gain Amplifier, 39 dBm IP3, 5 dB NF, SMA
Product ID:
PE15A3503
Pricing
| Quantity | Price |
| 1-4 | $3,100.00 |
| 5-9 | $2,976.00 |
| 10-24 | $2,852.00 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Power Output | 1 Watt (30 dBm) P1dB |
| Frequency, Min | 2 GHz |
| Frequency, Max | 6 GHz |
| Gain, Typical | 44 dB |
| Noise Figure, Max | 5.5 dB |
| 3rd Intercept Point | 39 dB |
| RF Input VSWR Max | 2:1 |
| RF Output VSWR Max | 2:1 |
| Connector Series | SMA |
Description
44 dB Gain, 1 Watt P1dB, 2 GHz to 6 GHz, Broadband High Gain Amplifier, 39 dBm IP3, 5 dB NF, SMA
PE15A3503 high gain broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized high gain broadband amplifier uses SMA connectors at 50 Ohm. This SMA broadband high gain amplifier has wide-band capability with a minimum frequency of 2 GHz and maximum frequency of 6 GHz. The typical gain of this broad-band high gain radio frequency amplifier is 44 dB.
Pasternack broadband high gain amplifier PE15A3503 is rated at 1 Watt (30 dBm) P1dB, 2:1 input VSWR maximum and 2:1 output VSWR max. Our broad band high gain radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband high gain amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table