The PE15A63031 low noise broadband amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized low noise broadband amplifier uses 2.92mm connectors at 50 Ohm. This AC powered low noise broadband amplifier has a 2.92mm gender configuration for input and output ports. This 2.92mm broadband amplifier has a minimum frequency of 500 MHz and maximum frequency of 40 GHz. The PE15A63031 broadband amplifier has 2:1 of typical VSWR (Voltage Standing Wave Ratio).
The typical gain of this radio frequency amplifier is 44 dB. This 2.92mm AC powered low noise broadband amplifier is ideal for test & measurement, 5G communication, wireless infrastructure, military & commercial communications, military electronic systems, research & development, microwave radio, vsat and fiber optics applications. Our broadband AC powered low noise amplifier is designed to operate on a 110/220 VAC voltage. This RF low noise amplifier has a 3 dB typical gain flatness along with 37 dB of minimum gain. Additional specs for this in-series low noise broadband amplifier can be found on its PDF specification datasheet and CAD drawings above.
The PE15A63031 broadband amplifier operates over the temperature range of -40 deg C and 85 deg C. Our radio frequency in-series AC powered broadband amplifier from Pasternack has an aluminum body with GaAS semiconductor technology for high efficiency. This coax connectorized low noise broadband amplifier has 20 dB of typical 1dB compression point and 4.5 dBm of typical RF input power. The AC powered broadband amplifier is rated for 22 dBm of typical saturated output power along with typical reverse isolation of -70 dB.
Our AC powered broadband radio frequency amplifier is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial low noise broadband amplifier can ship worldwide the same day of the purchase as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect broadband AC powered low noise amplifier for your requirement.