We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

45 dB Gain, 26 dBm P1dB, 0.5 GHz to 4 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 0.8 dB Noise Figure, SMA

Product ID: PE15A63030

Pricing

QuantityPrice
1-4$5,810.00
5-9$5,577.60
10-24$5,345.20
25-99$5,112.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Power Output28 dBm Psat
Frequency, Min500 MHz
Frequency, Max4 GHz
Gain, Min40 dB
Gain, Typical45 dB
Noise Figure, Max1.5 dB
3rd Intercept Point32 dB
RF Input VSWR Max3:1
RF Output VSWR Max2.5:1
Connector SeriesSMA

Description