Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

30W Psat, 45 dB Gain, 0.7 GHz to 6 GHz, AC Powered Broadband GaAs GaN High Power Amplifier with Heatsink, Rack Mount, 110/220VAC, N

Product ID: PE15A5096

Pricing

QuantityPrice
1-4$24,000.00
5-9$23,040.00
10-24$22,080.00
25-99$21,120.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min700 MHz
Frequency, Max6 GHz
Gain, Min40 dB
Gain, Typical45 dB
Gain Flatness2 dB
1dB Compression Point, Min41 dBm

Description